SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 12-427 lists the steps in the timer capture mode configuration.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Initialize capture mode. | See Section 12.9.3.4.1.3.2. | |
Enable capture interrupt. | TIMER_IRQSTATUS_SET[2] TCAR_EN_FLAG | 0x1 |
Start the timer. | TIMER_TCLR[0] ST | 0x1 |
Detect event. | See Section 12.9.3.4.1.3.3. |