SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The VIDL pipeline does not include a scaler unit. Chroma upsampling is done using dedicated YUV420 to YUV422, and YUV422 to YUV444 chroma upsamplers.
The VIDL pipeline converts YUV420 (Chroma) data to YUV422 (Chroma) using a simple vertical average filter (average of two adjacent chroma lines to generate a missing line except for the very bottom line which is generated by repeating the previous chroma line). If the video image is a sub-image of a larger video frame data, then the vertical Luma line offset from the top should be an even number.
The VIDL pipeline converts YUV422 data to YUV444 format using a 4-tap filter (implementing the Catmull-Rom algorithm) to generate missing chroma data as follows:
Cout[2*i] = Cin[i]
Cout[2*i+1] = CLIP (-1/16*Cin[i-1] + 9/16*Cin[i] + 9/16*Cin[i+1] – 1/16*Cin[i+2])
The missing chroma data is generated as a simple weighted average of the surrounding 4 chroma values, which is equivalant to a 4x1 filter kernel with values: [-1/16, 9/16, 9/16, -1/16]. In this algorithm, edge effects are treated by repeating the first and last pixel.