SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The proxy will automatically inherit the permissions from the access and pass these to the target upon the target burst access. The exact transactions that are inherited from are the final byte write or the first read, and these exact permissions are used on the output bus transaction that accesses the target. This will copy the secure, debug, priv, privid, and virtid signals so that they can be firewalled during the target access for the resource.