SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The key registers used to configure the event-trigger submodule are shown in Table 12-280:
Acronym | Register Description | Address Offset | Shadowed |
---|---|---|---|
EPWM_ETSEL | Event-Trigger Selection Register | 32h | No |
EPWM_ETPS | Event-Trigger Prescale Register | 34h | No |
EPWM_ETFLG | Event-Trigger Flag Register | 36h | No |
EPWM_ETCLR | Event-Trigger Clear Register | 38h | No |
EPWM_ETFRC | Event-Trigger Force Register | 3Ah | No |