SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
SYSCLK0 is divided by 4 and then send out of the device as a LVCMOS clock signal (SYSCLKOUT0). This signal can be used to test if the specific device clock is functioning or not.
SYSCLKOUT0 cannot be used as a clock source for external devices on the board.