SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Clocks | |
Module Clock Input | Description |
MCRC_FICLK | MCRC clock. This clock is used for all interface and functional operations. |
Resets | |
Module Reset Input | Description |
MCRC_RST | MCRC hardware reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
INT_MCRC_INTR | MCRC Interrupt signal | Level |
DMA Events | ||
Module DMA Event | Description | Type |
DMA_EVENT_INTR0 | MCRC DMA event for channel 1 | Pulse |
DMA_EVENT_INTR1 | MCRC DMA event for channel 2 | Pulse |
DMA_EVENT_INTR2 | MCRC DMA event for channel 3 | Pulse |
DMA_EVENT_INTR3 | MCRC DMA event for channel 4 | Pulse |