SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
ISC | Type | ID | Default Priv-ID | MMR Base Address | Region Count |
---|---|---|---|---|---|
CPU0_RMST | Default | 64 | 96 | 0x45810000 | 4 |
CPU0_WMST | Default | 65 | 96 | 0x45810400 | 4 |
CPU0_PMST | Default | 66 | 96 | 0x45810800 | 4 |
CPU1_RMST | Default | 68 | 97 | 0x45811000 | 4 |
CPU1_WMST | Default | 69 | 97 | 0x45811400 | 4 |
CPU1_PMST | Default | 70 | 97 | 0x45811800 | 4 |