SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The common configuration pins noted in Figure 12-439 are ipconfig_cmn, pll_ipdiv, pll_fbdiv, pll_opdiv, psm_clock_freq_cmn. Drive these pins as per the pin description given in PHY pin list.
For initial set up, the DPHY_RX must be configured/set (registers and configuration input pins) for the common module prior to releasing it from reset, and the lane modules prior to releasing them from reset. Registers shall be configured (as required) between releasing the APB from reset and releasing the common / lanes from reset.
Note that in some cases, the option exists to configure a function using either a pin or a register. In such cases, both options will be specified and the you can select the preferred option.