SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
In compare block active mode, the output signals of CPU1 (after clamping) are compared against their clamped values, and a mismatch is indicated by the bus monitor error signal. Additionally, as indicated in Table 6-21, the self test error signal is also asserted.
The self test error signal is shared by both the CCMR5's CPU compare and inactivity monitor blocks.