SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
A Bandwidth Limiter is required to limit the mean BW that LDC can request over the VBUSM Read interface. The software sets the maximum allowed bytes per cycle in the register, VPAC_LDC_VBUSMR_CFG[27-16] BW_CTRL.
To determine the maximum allowed bytes per cycle, the software needs to know the configuration of LDC, which determines the maximum input block size. Given a specific configuration, the ldc_findMaxInputBuffer utility provided with the functional C model, can be used to give the maximum input block size. The performance requirements determine the maximum number of cycles allowed per block.