SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
There are 10 FIFO buffers in the module that help improve performance. Table 12-157 shows the HyperBus FIFOs details.
Buffer Name | Size (Width x Depth) |
---|---|
Address (ADR) FIFO | Two port RAM – 16 x 46-bit |
Write data (WDAT) FIFO | Two port RAM – 256 x 40-bit |
Write status (BDAT) FIFO | Two port RAM – 16 x 2-bit |
Read data (RDAT) FIFO | Two port RAM – 128 x 40-bit |
Receive (RX) FIFO | Two port RAM – 256 x 20-bit |
Address write (AW) FIFO | Two port RAM – 16 x 44-bit |
Write ID (WID) FIFO | Two port RAM – 16 x 2-bit |
Address write ID (AWID) FIFO | Two port RAM – 16 x 14-bit |
Address read (AR) FIFO | Two port RAM – 16 x 44-bit |
Address read ID (ARID) FIFO | Two port RAM – 16 x 18-bit |