LEADLESS-ADAPTER1

Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

LEADLESS-ADAPTER1

Order now

Overview

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.

Features
  • Quick testing of TI's surface mount packages 
  • Allows suface mount packages to be plugged into 100mil spaced bread board 
  • Supports TI's 16 most popular leadless packages with a single panel
Analog & precision switches & muxes
SN74AUC1G66 2.5V, 1:1 (SPST), 1-channel, analog switch SN74AUC2G53 2.5V, 2:1 (SPDT), 1-channel, analog switch SN74AUC2G66 2.5V, 1:1 (SPST), 2-channel, analog switch SN74LV4051A 5V, 8:1, 1-channel, analog multiplexer SN74LV4052A 5V, 4:1, 2-channel, analog multiplexer SN74LV4053A 5V, 2:1 (SPDT), 3-channel, analog switch SN74LVC1G3157 5V, 2:1 (SPDT), 1-channel, analog switch SN74LVC1G66 5V, 1:1 (SPST), 1-channel, analog switch SN74LVC2G53 5V, 2:1 (SPDT), 1-channel, analog switch SN74LVC2G66 5V, 1:1 (SPST), 2-channel, analog switch TMUX1101 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active high) TMUX1102 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active low) TMUX1104 3-pA on-state leakage current, 5-V, 4:1, 1-channel precision multiplexer TMUX1108 3-pA on-state leakage current, 5-V, ±2.5-V, 8:1, 1-channel precision multiplexer TMUX1109 3-pA on-state leakage current, 5-V, ±2.5-V, 4:1, 2-channel precision multiplexer TMUX1111 3-pA on-state leakage current, 5-V, 1:1 (SPST), 4-channel precision switch (4 active low) TMUX1112 3-pA on-state leakage current, 5-V, 1:1 (SPST), 4-channel precision switch (4 active high) TMUX1113 3-pA, 5-V, 1:1 (SPST), 4-channel precision switch (2 active low, 2 active high) TMUX1119 3-pA on-state leakage current, 5-V, 2:1 (SPDT), 1-channel precision multiplexer TMUX1208 5V, 8:1, 1-channel, analog multiplexer, 1.8V compatible logic TMUX1208-Q1 Automotive, 5V, 8:1, 1-channel, analog multiplexer, 1.8V compatible logic TMUX1209 5V, 4:1, 2-channel, analog multiplexer, 1.8V compatible logic TMUX6201 36V, latch-up immune, 1:1 (SPST) 1-channel precision switch with 1.8V logic (active low) TMUX6202 36V, latch-up immune, 1:1 (SPST) 1-channel precision switch with 1.8V logic (active high) TMUX6219 36-V low Ron 2:1 one channel multiplexer with 1.8-V logic control TMUX6234 36-V, low RON, 2:1(SPDT) four-channel precision switches with latch-up immunity and 1.8-V logic TMUX6236 36V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic TMUX7201 44-V, latch-up immune, 1:1 (SPST) 1 channel precision switch with 1.8V Logic (Active High) TMUX7202 44-V, latch-up immune, 1:1 (SPST) 1 channel precision switch with 1.8V Logic (Active Low) TMUX7209 44-V, latch-up Immune, 4:1, two-channel precision multiplexer with 1.8-V logic TMUX7212M 44V, low RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic and extended temperature TMUX7219 44-V, latch-up immune, 2:1 (SPDT) precision switch with 1.8-V logic TMUX7234 44-V, latch-up immune, 2:1 four-channel precision multiplexer with 1.8-V logic TMUX7236 44V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic TMUX7308F ±60-V fault-protected, 8:1, one-channel multiplexers with 1.8-V logic TMUX7309F ±60V fault-protected 4:1 two-channel multiplexers with 1.8V logic and latch-up immunity TMUX7348F ±60V fault-protected, 8:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7349F ±60V, fault-protected, dual 4:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7411F ±60-V fault-protected 1:1 (SPST) four-channel switches with 1.8-V logic (four active low) TMUX7412F ±60-V fault-protected, 1:1 (SPST), four-channel switches with 1.8-V logic (four active high) TMUX7413F ±60-V fault-protected, 1:1 (SPST), 4-channel switches with 1.8-V logic (2 active low, 2 active high) TMUX7436F ±60-V fault-protected, dual 2:1 multiplexer with latch-up immunity and 1.8-V logic TMUX7462F ±60-V fault-protected, latch-up immune, 4-channel protector, adjustable fault threshold, 1.8-V logic TMUX7612 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic TS3A225E 100-mΩ audio jack switch with autonomous microphone & ground detection TS3A24157 3.3V, 2:1 (SPDT), 2-channel, analog switch, 0.65Ω Ron TS3A24159 3.3V, 2:1 (SPDT), 2-channel, analog switch, 0.3Ω Ron, 1.8V compatible logic TS3A26746E 80-mΩ, 3.3-V, 2 x 2 crosspoint switch for audio applications TS3A44159 3.3V, 2:1 (SPDT), 4-channel, analog switch, 0.4Ω Ron TS3A4751 3.3V, 1:1 (SPST), 4-channel, analog switch, 0.9Ω Ron, 1.8V compatible logic TS3A5017 3.3-V, 4:1, 2-channel general-purpose analog multiplexer TS3A5017-Q1 Automotive, 3.3V, 4:1, 2-channel, analog multiplexer, powered-off protection TS3A5018 3.3V, 2:1 (SPDT), 4-channel, analog switch TS3A5223 3.3V, 2:1 (SPDT), 2-channel, analog switch, 0.45Ω Ron, 1.0V compatible logic TS3DS10224 3.3-V, 4:1 differential 1-channel or 2:1 differential 2-channel analog multiplexer TS5A1066 5V, 1:1 (SPST), 1-channel, analog switch TS5A2066 5V, 1:1 (SPST), 2-channel, analog switch TS5A21366 5V, 1:1 (SPST), 2-channel, analog switch, 0.75Ω Ron, 1.8V compatible logic TS5A22362 0.65V, 2:1 (SPDT), 2-channel, analog switch, 0.65Ω Ron, negative signaling capability TS5A22364 5V, 2:1 (SPDT), 2-channel, analog switch, 0.65Ω Ron, negative signaling capability TS5A23157 5V, 2:1 (SPDT), 2-channel, analog switch TS5A23159 5V, 2:1 (SPDT), 2-channel, analog switch, 1Ω Ron, powered-off protection TS5A23166 5V, 1:1 (SPST), 2-channel, analog switch, active high, 0.9Ω Ron TS5A23167 5V, 1:1 (SPST), 2-channel, analog switch, active low, 0.9Ω Ron TS5A3153 5V, 2:1 (SPDT), 1-channel, analog switch, 1Ω Ron TS5A3154 5V, 2:1 (SPDT), 1-channel, analog switch TS5A3157 5V, 2:1 (SPDT), 1-channel, analog switch TS5A3159A 5V, 2:1 (SPDT), 1-channel, analog switch, 1Ω Ron, powered-off protection TS5A3166 5V, 1:1 (SPST), 1-channel, analog switch, active high, 0.9Ω Ron TS5A3167 5V, 1:1 (SPST), 1-channel, analog switch, active low, 0.9Ω Ron TS5A3359 5V, 3:1 (SP3T), 1-channel, analog multiplexer, 1Ω Ron TS5A6542 5V, 2:1 (SPDT), 1-channel, analog switch, 0.75Ω Ron, input logic translation

 

Protocol & bus switches & muxes
SN74CB3Q3251 3.3-V, 8:1, 1-channel general-purpose FET bus switch SN74CB3Q3253 3.3-V, 4:1, 2-channel FET Bus Switch SN74CB3Q3257 3.3-V, 2:1 (SPDT), 4-channel general-purpose FET bus switch SN74CBT3251 5-V, 8:1 1-channel general-purpose FET bus switch SN74CBT3253 5-V, 4:1, 2-channel analog multiplexer with TTL inputs SN74CBT3253C 5-V, 4:1, 2-channel FET bus switch with –2-V undershoot protection SN74CBT3257 5-V, 2:1 (SPDT), 4-channel general-purpose analog switch SN74CBT3257C 5-V, 2:1 (SPDT), 4-channel FET bus switch with –2-V undershoot protection SN74CBTLV3251 3.3-V, 8:1, 1-channel analog multiplexer SN74CBTLV3253 3.3-V, 4:1, 2-channel analog multiplexer SN74CBTLV3257 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode TMUX136 1.4pF on-state capacitance, 3.3V, 2:1 (SPDT), 2-channel analog switch with powered-off protection TMUX1511 5-V, 1:1 (SPST), 4-channel analog switch with powered-off protection & 1.8-V input logic TMUX154E 7.5-pF on-state capacitance, 3.3-V, 2:1 (SPDT), 2-channel analog switch with powered-off protection TMUX1574 5-V, 2:1 (SPDT), 4-channel analog switch with powered-off protection & 1.8-V input logic TS3L100 3.3-V, 2:1 (SPDT), 4-channel LAN switch TS3L110 3.3-V, 2:1 (SPDT), 4-channel 10/100 Base-T LAN switch TS3V330 3.3-V, 2:1 (SPDT), 4-channel video switch TS3V340 3.3-V, 2:1 (SPDT), 4-channel video switch with flat on-state resistance TS5V330 5-V, 2:1 (SPDT), 4-channel video switch
Download View video with transcript Video

Order & start development

Interface adapter

EVM-LEADLESS1 — Surface Mount to DIP Header Adapter for Quick Testing of TIs 6,8,10,12,14,16, and 20 Pin Leadless Packages

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EVM-LEADLESS1 Surface Mount to DIP Header Adapter for Quick Testing of TIs 6,8,10,12,14,16, and 20 Pin Leadless Packages

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide EVM-LEADLESS1 User's Guide Jan 24, 2018
Certificate EVM-LEADLESS1 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.