AWRL6432AOP
- FMCW Transceiver
- Integrated PLL, transmitter, receiver, baseband and ADC
- 57GHz - 64GHz coverage with 7GHz continuous bandwidth
- Integrated 3 receive channels and 2 transmit channels Antennas-On-Package (AOP)
- Range typically up to 25m
- FMCW operation
- 5MHz IF bandwidth, real-only Rx channels
- Ultra-accurate chirp engine based on fractional-N PLL
- Per transmitter binary phase shifter
- Processing elements
- Arm M4F core with single precision FPU (160MHz)
- TI Radar Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (80MHz)
- Supports multiple low-power modes
- Idle mode and deep sleep mode
- Power management
- 1.8V and 3.3V IO support
- Built-in LDO network for enhanced PSRR
- BOM-Optimized and Power-Optimized modes
- One or two power rails for 1.8V IO mode, two or three power rails for 3.3V IO mode
- Built-in calibration and self-test
- Built-in Firmware (ROM)
- Self-Contained on chip calibration system
- Host Interface
- UART
- CAN-FD
- SPI
- LIN
- RDIF (Radar Data Interface) for raw ADC sample capture
- Other interfaces available to user application
- QSPI
- I2C
- JTAG
- GPIOs
- PWM Interface
- Internal memory
- 1MB of On-Chip RAM
- Configurable L3 shared memory for Radar Cube
- Data and Code RAM of (512/640/768KB)
- Functional Safety-Compliant Targeted
- Developed for functional safety applications
- Hardware integrity up to ASIL-B targeted
- AEC Q-100 Qualified
- Easy hardware design
- 0.5-mm pitch, 101-BGA 10.9mm× 6.7mmAMY package for easy assembly and low-cost PCB design
- Small solution size
- Clock source
- 40.0MHz crystal for primary clock
- Supports externally driven clock (Square/Sine) at 40.0MHz
- 32kHz internal oscillator for low power operations
- Supports temperature operating range
- Operating junction temperature range: –40°C to 125°C
The AWRL6432AOP mmWave Sensor device is an Antenna-on-Package (AOP) device that is an evolution within integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band and is partitioned into mainly four power domains:
- RF/Analog Sub-System: This block includes all the RF and Analog components required to transmit and receive the RF signals.
- Front-End Controller sub-System (FECSS): FECSS contains processor ARM Cortex M3, responsible for radar front-end configuration, control, and calibration.
- Application Sub-System (APPSS): APPSS is where the device implements a user programmable ARM Cortex M4 allowing for custom control and automotive interface applications. Top Sub-System (TOPSS) is part of the APPSS power domain and contains the clocking and power management sub-blocks.
- Hardware Accelerator (HWA): HWA block supplements the APPSS by offloading common radar processing such as FFT, Constant False Alarm rate (CFAR), scaling, and compression.
AWRL6432AOP is specifically designed to have separate control for each of the above-mentioned power domains to control states (power ON or OFF) based on use case requirements. The device also features the capability to exercise various low-power states like sleep and deep sleep, where low-power sleep mode is achieved by clock gating and by turning off some of the internal IP blocks of the device. The device also provides the option of keeping some contents of the device, like Application image or RF profile retained in such scenarios.
Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL6432AOP is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like one row life presence detection, intrusion detection and exterior intrusion monitoring / radar DVR.
기술 문서
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | AWRL6432AOP Single-Chip 57 to 64GHz Automotive Radar Sensor with Antenna On Package (AOP) datasheet | PDF | HTML | 2024/05/06 |
* | Errata | AWRL6432AOP Device Silicon Errata | PDF | HTML | 2023/12/06 |
Application note | Transmitter Back Off and Receiver Gain Recommendation for xWRL6432AOP | PDF | HTML | 2024/05/02 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 2024/04/30 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
AWRL6432AOPEVM — 단일 칩 60GHz 안테나-온-패키지(AoP) mmWave 센서용 AWRL6432AOP 평가 모듈
xWRL6432AOPEVM은 독립형 작동과 원시 ADC 캡처 및 신호 프로세싱 개발을 위해 DCA1000EVM에 직접 연결을 지원하는 xWRL6432AOP mmWave 센서 장치용의 사용하기 쉬운 저비용 FR4 기반 평가 보드입니다. 이 EVM에는 온칩 하드웨어 액셀러레이터와 저전력 ARM Cortex® M4F 프로세서용 소프트웨어 개발을 시작하는 데 필요한 모든 것이 포함되어 있습니다.
MMWAVE-L-SDK — xWRL1432 및 xWRL6432용 mmWave 소프트웨어 개발 키트(SDK)
MMWAVE-L-SDK는 mmWave 감지 포트폴리오를 위한 통합형 소프트웨어 플랫폼으로, 설치와 설정이 간편하고 평가와 개발을 신속하게 이용할 수 있습니다. MMWAVE-L-SDK는 고객 애플리케이션 개발에 필요한 저전력 기초 소프트웨어 패키지로, 구성 요소와 (...)
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
지원되는 제품 및 하드웨어
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
-
parametric-filter MSP430 마이크로컨트롤러 -
parametric-filter C2000 실시간 마이크로컨트롤러 -
parametric-filter Arm 기반 마이크로컨트롤러 -
parametric-filter DSP(디지털 신호 프로세서) -
parametric-filter Arm 기반 프로세서 -
parametric-filter 신호 조절기 -
parametric-filter mmWave 레이더 센서 -
parametric-filter Zigbee 제품 -
parametric-filter Wi-Fi 제품 -
parametric-filter 스레드 제품 -
parametric-filter 기타 무선기술 -
parametric-filter Sub-1GHz 제품 -
parametric-filter 다중 프로토콜 제품 -
parametric-filter 블루투스 제품 -
parametric-filter 디지털 전원 격리 컨트롤러
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
지원되는 제품 및 하드웨어
제품
Arm Cortex-M0+ MCU
Sub-1GHz 무선 MCU
차량용 무선 커넥티비티 제품
저전력 2.4GHz 제품
기타 무선 제품
MSP430 마이크로컨트롤러
C2000 실시간 마이크로컨트롤러
Arm Cortex-R MCU
Arm 기반 프로세서
차량용 mmWave 레이더 센서
산업용 mmWave 레이더 센서
하드웨어 개발
평가 보드
소프트웨어
소프트웨어 개발 키트(SDK)
MMWAVE-STUDIO — mmWave Studio
MMWAVE-STUDIO는 처프 설계를 평가 및 프로토타이핑하고, 레이더 장치의 고급 기능을 사용해 실험을 합니다.
MMWAVE-STUDIO는 ADC 데이터를 직접 수집하고 저수준 처프 매개 변수를 미세 조정하는 고급 (...)
SYSCONFIG — 시스템 구성 툴
SysConfig는 Code Composer Studio™ 일체형 개발 환경의 일부로, 또는 독립형 애플리케이션으로 제공됩니다. 또한 SysConfig는 TI 개발자 영역을 방문하여 클라우드 내에서 실행할 수 있습니다.
SysConfig는 핀, 주변 기기, 라디오, 소프트웨어 스택, RTOS 클록 트리 및 기타 구성 요소 구성에 사용되는 직관적 그래픽 사용자 인터페이스를 제공합니다. (...)
RADAR-ACADEMY — mmWave Radar Academy
지원되는 제품 및 하드웨어
제품
차량용 mmWave 레이더 센서
산업용 mmWave 레이더 센서
하드웨어 개발
평가 보드
소프트웨어
설계 툴
펌웨어
소프트웨어 개발 키트(SDK)
IDE, 구성, 컴파일러 또는 디버거
UNIFLASH — UniFlash 플래시 프로그래밍 도구
UniFlash는 TI 개발자 영역의 클라우드에서 실행하거나 Windows®, Linux® 및 macOS® 컴퓨터에서 다운로드해 사용할 수 있습니다.
지원 장치: CC13xx, CC23xx, CC25xx, CC26xx, CC32xx, C2000™ 마이크로컨트롤러, MSP430™ (...)
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
지원되는 제품 및 하드웨어
제품
산업용 mmWave 레이더 센서
차량용 mmWave 레이더 센서
하드웨어 개발
평가 보드
소프트웨어
소프트웨어 개발 키트(SDK)
패키지 | 핀 | 다운로드 |
---|---|---|
FCCSP (AMY) | 101 | 옵션 보기 |
주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.