SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
FILE: gpio_ex4_aio_external_interrupt.c
In this example AIO pins are configured as digital inputs. Two other GPIO signals (connected externally to AIO pins) are toggled in software to trigger external interrupt through AIO227 and AIO230 (AIO227 assigned to XINT1 and AIO230 assigned to XINT2). The user is required to externally connect these signals for the program to work properly. Each interrupt is fired in sequence: XINT1 first and then XINT2.