SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
| Bit Field Name | DriverLib Name | Base Address | CPU1.DMA | Pipeline Protected | |
|---|---|---|---|---|---|
| Instance | Structure | ||||
| CmpssLite1Regs | CMPSS_LITE_REGS | CMPSSLITE1_BASE | 0x0000_5500 | YES | YES |
| CmpssLite2Regs | CMPSS_LITE_REGS | CMPSSLITE2_BASE | 0x0000_5540 | YES | YES |
| CmpssLite3Regs | CMPSS_LITE_REGS | CMPSSLITE3_BASE | 0x0000_5580 | YES | YES |