SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
FILE: ecap_ex1_apwm.c
This program sets up the eCAP module in APWM mode. The PWM waveform will come out on GPIO5. The frequency of PWM is configured to vary between 5Hz and 10Hz using the shadow registers to load the next period/compare values.