SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
In 3-wire peripheral mode, SPICLKx, SPISTEx, and SPIPOCIx pins must be configured as SPI pins (SPIPICOx pin can be configured as non-SPI pin). Like in controller mode, when transmitting, the peripheral receives the data transmitted and must clear this junk data from the receive buffer.