SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
This error occurs due to mismatches in the Op-Amp input terminals. The offset error appears as a constant DC offset across the PGA output range, see Figure 14-7. The built-in Device_cal() function reduces the offset error so that the error falls within the data sheet specifications.