SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
Upon device power-up or system level reset, the ADC is powered down and disabled. When powering up the ADC, the following sequence must be used:
Only one delay is necessary as long as the delay occurs after the ADC has begun powering up.