SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The key functions of the event-trigger submodule are:
The event-trigger submodule manages the events generated by the time-base submodule, counter-compare submodule, and trip-zone submodule to generate an interrupt to the CPU or a start of conversion pulse to the ADC when a selected event occurs.
Figure 15-34 illustrates the event-trigger submodule within the MCPWM.
Figure 15-34 Event-Trigger Submodule