SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
One clock pulse is generated by the controller device for each data bit transferred. Due to a variety of different technology devices that can be connected to the I2C bus, the levels of logic 0 (low) and logic 1 (high) are not fixed and depend on the associated level of VDD. For details, see the device data sheet.