SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The device identification registers and configuration registers provide information on the part number, revision, qualification status, and feature availability of the device.
All of the device information is part of the DEV_CFG_REGS space. The identification registers are PARTIDL, PARTIDH, and REVID.
A 256-bit Unique ID (UID) is available in UID_REGS. The 256 bits are separated into these registers: