SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 12-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
| Options | Configurability |
|---|---|
| Clock | Per module |
| Resolution | Not configurable (12-bit only) |
| Signal Mode | Not configurable (single-ended only) |
| Reference Voltage Source | Either external or internal |
| Trigger Source | Per SOC |
| Converted Channel | Per SOC |
| Acquisition Window Duration | Per SOC |
| EOC Location | Per module |
| Sample capacitor reset | Per SOC |