SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
If the position counter is equal to QPOSMAX, then the position counter is reset to 0 on the next eQEP clock for forward movement and position counter overflow flag is set. If the position counter is equal to ZERO, then the position counter is reset to QPOSMAX on the next QEP clock for reverse movement and position-counter underflow flag is set. Figure 17-10 shows the position-counter reset operation in this mode.
The first index marker fields (QEPSTS[FIDF] and QEPSTS[FIMF]) are not applicable in this mode.
Figure 17-10 Position Counter
Underflow/Overflow (QPOSMAX = 4)