SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
To configure GPIO as an open-drain pin, write 0 to the GPxDAT register for the pin followed by writing 0 to the GPxDIR register. When writing 0 to the GPxDIR register, the pin is floating; when writing 1 to the GPxDIR register, the pin is driven low.