SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
With the trigger repeater modules, to have one trigger source take multiple paths to set SOCs in various ways is possible. For example, MCPWM1 can directly trigger SOC3 and SOC4, while one repeater block uses MCPWM1 to generate oversampling triggers on SOCs 0-2, and the second repeater block generates oversampled triggers to SOC5. Assuming all SOCs are configured for round-robin priority and the various triggers all arrive in the same cycle, the conversion order is SOC0 to SOC5 in increasing order; this is then followed by the oversampled conversions on SOC0-SOC2.