SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The 4-bit SPICHAR register field specifies the number of bits in the data character (1 to 16). This information directs the state control logic to count the number of bits received or transmitted to determine when a complete character has been processed.
The following statements apply to characters with fewer than 16 bits: