SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
On this device, the M0, M1, and GSx RAMs are dedicated to the CPU.
All these RAMs are highly configurable to achieve control for write access and fetch access from different controllers. All dedicated RAMs are enabled with the ECC feature (both data and address) and shared RAMs are enabled with the parity feature (both data and address). Some of the dedicated memories are secure memory as well. Refer to Chapter 5 for more details. Each RAM has a controller that takes care of the access protection/security related checks and ECC/Parity features for that RAM. Figure 3-14 shows the configuration of these RAMs.
Figure 3-14 Memory Architecture