SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
At power-up, the device is clocked from an on-chip 32MHz oscillator (SYSOSC). SYSOSC (converted to SYSOSCDIV4 after passing through a fixed divby4 divider) is the primary internal clock source and is the default system clock at reset. SYSOSC is used to run the boot ROM and can be used as the system clock source for the application.