CSD17484F4
30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 128 mOhm, gate ESD protection
CSD17484F4
- Low on-resistance
- Ultra-low Qg and Qgd
- Low-threshold voltage
- Ultra-small footprint (0402 Case Size)
- 1.0 mm × 0.6 mm
- Ultra-low profile
- 0.2-mm height
- Integrated ESD protection diode
- Rated > 4-kV HBM
- Rated > 2-kV CDM
- Lead and halogen free
- RoHS compliant
This 99-mΩ, 30-V, N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD17484F4 30-V N-Channel FemtoFET MOSFET datasheet (Rev. D) | PDF | HTML | 07 Sep 2021 |
Application note | MOSFET Support and Training Tools (Rev. E) | PDF | HTML | 13 May 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | Solving Assembly Issues with Chip Scale Power MOSFETs | PDF | HTML | 14 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
More literature | WCSP Handling Guide | 07 Nov 2019 | ||
Design guide | FemtoFET Surface Mount Guide (Rev. D) | 07 Jul 2016 | ||
Technical article | A power MOSFET that boldly goes where no one has gone before | PDF | HTML | 24 Sep 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
CSD17484F4 TINA-TI Reference Design
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
Package | Pins | Download |
---|---|---|
PICOSTAR (YJJ) | 3 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.