CSD19531Q5A
100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm
CSD19531Q5A
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5 mm × 6 mm Plastic Package
This 100 V, 5.3 mΩ, SON 5 mm × 6 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.
Typical RθJA = 40°C/W on a 1−inch2, 2-oz. Cu pad on a 0.06−inch thick FR4 PCB. Max RθJC = 1.0°C/W, pulse duration ≤100 μs, duty cycle ≤1%
For all available packages, see the orderable addendum at the end of the data sheet.Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD19531Q5A 100 V N-Channel NexFET Power MOSFETs datasheet (Rev. B) | PDF | HTML | 19 May 2014 |
Application note | MOSFET Support and Training Tools (Rev. E) | PDF | HTML | 13 May 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Technical article | How to select a MOSFET - Hot Swap | PDF | HTML | 06 Apr 2018 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC24636EVM — UCC24636 Synchronous Rectifier Daughter Board/Evaluation Module
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
CSD19531Q5A TINA-TI Spice Model (Rev. A)
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
PMP22764 — Isolated flyback converter (24-V to 56-V/1.25-A) reference design
PMP40500 — 54-VDC input, 12-V 42-A output half-bridge reference design
TIDA-050022 — Power stage reference design for <100-VIN DC/DC converters
TIDA-00709 — 36W, Universal Input, >90% Efficiency, Dual Output Aux Supply Ref Design for PSU
TIDA-00519 — 65W High-efficiency CoC-5 tier2/DOE Level VI AC Adapter
PMP10145 — 38W Offline AC/DC Transition Mode Synchronous Flyback Converter Reference Design
PMP10936 — 85-265VAC Input, 12V/30W Two-Switch Flyback Reference Design
PMP9730 — Universal AC Input, 12V/3A Single stage PFC-Flyback Reference Design with Synchronous Rectification
PMP11216 — Synchronous Rectifier Controller Daughter Board Reference Design
PMP9715 — 85 to 265VAC Input 12V@3A High Efficiency Adapator Reference Design
Package | Pins | Download |
---|---|---|
VSONP (DQJ) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.