CSD17570Q5B
30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.92 mOhm
CSD17570Q5B
- Ultra-Low Resistance
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5 mm × 6 mm Plastic Package
This 30 V, 0.56 mΩ, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize resistance for ORing and hot swap applications and is not intended for switching applications.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD17570Q5B 30 V N-Channel NexFET Power MOSFET datasheet (Rev. D) | PDF | HTML | 18 May 2017 |
Application note | MOSFET Support and Training Tools (Rev. E) | PDF | HTML | 13 May 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Technical article | How to minimize MOSFET conduction loss in battery-powered motor drives | PDF | HTML | 29 Jun 2016 | |
Technical article | Understanding MOSFET data sheets, Part 4 - Pulsed Current Ratings | PDF | HTML | 29 Jun 2015 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
PMP11399 — PMBus Power System for Enterprise Ethernet Switches Reference Design
TIDA-00653 — Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications
TIDA-01512 — PMBus Voltage Regulator Reference Design for NXP QorIQ LS2085A/88A Processors
The dual outputs of the controller target the 60-ATDC, 1.0-V core rail with a four-phase design and a 30-ATDC, (...)
PMP9616 — Reference Design - TPS2490, 12Vout 60A Hotswap using TI's CSD17570Q5B NexFETs
Package | Pins | Download |
---|---|---|
VSON-CLIP (DNK) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.