MSP-EXP430F5529LP

MSP430F5529 USB LaunchPad development kit

MSP-EXP430F5529LP

Order now

Overview

Develop low power, PC-connected applications with integrated Full-speed USB 2.0 (HID/MSC/CDC).  The MSP-EXP430F5529LP LaunchPad is an inexpensive, simple microcontroller development kit for the MSP430F5529 USB microcontroller. It’s an easy way to start developing on the MSP430 MCU, with an on-board emulation for programming and debugging, as well as buttons and LEDs for simple user interface.

Rapid prototyping is a snap, thanks to 40-pin BoosterPack expansion headers, as well as a wide range of available BoosterPack plug-in development board modules. You can quickly add features like wireless, displays, sensors, and much more. You can either design your own BoosterPack, or choose among many already available from TI and elsewhere. The 40-pin interface is compatible with any 20-pin BoosterPack that is compliant with the standard.

The MSP-EXP430F5529LP LaunchPad includes the MSP430F5529 16-bit MCU with 128KB Flash, 8KB RAM, up to 25MHz CPU speed, integrated USB 2.0 PHY, 12-bit analog-to-digital converter (ADC), timers, serial communication (UART, I2C, SPI) and more!

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.

More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.

Features
  • USB 2.0-enabled MSP430F5529 16-bit MCU
  • Up to 25 MHz
  • 128KB Flash and 8KB RAM
  • 12 Bit SAR ADC
  • Various USB device class examples and embedded software libraries available (CDC, HID, MSC)
  • eZ-FET lite: Open source onboard debugger with application UART
  • One USB connection for emulator and target via the use of an onboard USB hub
  • USB as power source: 5V and 3.3V through a high efficiency DC/DC converter
  • 40 pin LaunchPad standard leveraging the BoosterPack ecosystem

  • MSP-EXP430F5529LP LaunchPad
  • Micro USB cable
  • Quick Start Guide

MSP430 microcontrollers
MSP430F5244 25 MHz MCU with 128KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5358 20 MHz MCU with 384KB Flash, 34KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F5359 20 MHz MCU with 512KB Flash, 66KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F5528 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5529 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5658 20 MHz MCU with 384KB Flash, 32KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB MSP430F5659 20 MHz MCU with 512KB Flash, 64KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB MSP430F6458 20 MHz MCU with 384KB Flash, 34KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD MSP430F6459 20 MHz MCU with 512KB Flash, 66KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD MSP430F6459-HIREL HiRel Mixed Signal Microcontroller MSP430F6658 20 MHz MCU with 384KB Flash, 32KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB MSP430F6659 20 MHz MCU with 512KB Flash, 64KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB MSP430FR5964 16 MHz MCU with 256KB FRAM, 8KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer

 

USB hubs & controllers
TUSB2046B 4-port USB 2.0 12-Mbps USB full-speed hub TUSB2046I 4-port 12-Mbps USB full-speed hub with optional serial EEPROM interface

 

USB power switches & charging port controllers
TPS2041B 0.5A loading, ±25% ILIMIT accuracy, 2.7-5.5V, 70mΩ USB power switch, active-low

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Start prototyping your design with the MSP430F5529 LaunchPad™ development kit

View package

Order this hardware only

Development kit

MSP-EXP430F5529LP – MSP430F5529 USB LaunchPad evaluation kit

In stock
Limit: 100
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* User guide MSP430F5529 LaunchPad Development Kit (MSP-EXP430F5529LP) User's Guide (Rev. D) Apr. 07, 2017
User guide MSP Debuggers User's Guide (Rev. O) Apr. 24, 2020
Certificate MSP-EXP430F5529LP EC Declaration of Conformity (DoC) (Rev. A) Jan. 02, 2019
More literature MSP430 Design Workshop – Student Guide Nov. 03, 2015
Technical article The exclusive MSP back-to-school sale is here! Aug. 26, 2015
More literature Browse MSP-EXP430F5529LP Documentation on TI Resource Explorer Jul. 30, 2015
More literature MSP-EXP430F5529LP Software Examples and Design Files Jul. 09, 2015
Technical article Code Composer Studio MacOS beta for MSP430 Mar. 20, 2015
Technical article Making a plant watering reminder system with LaunchPad & Energia! Mar. 02, 2015
Technical article Only 30 days until Maker Faire Rome! Sep. 03, 2014
User guide MSP-EXP430F5529LP Quick Start Guide Sep. 09, 2013
White paper Ultra-low power USB for portable embedded applications May 29, 2013

Related design resources

Hardware development

EVALUATION BOARD
430BOOST-SHARP96 Memory LCD BoosterPack CC3100BOOST SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module MSP-EXP430F5529 MSP430F5529 USB Experimenter’s Board MSP-EXP430G2 MSP430G2 LaunchPad Development kit
INTERFACE ADAPTER
BOOST-CCEMADAPTER EM Adapter BoosterPack

Software development

APPLICATION SOFTWARE & FRAMEWORK
MSP-EM-DESIGN-CENTER Energy Measurement Design Center for MSP430 MCUs MSP430USBDEVPACK MSP430 USB Developers Package
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO-MSP Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers MSP430-GCC-OPENSOURCE GCC - Open Source Compiler for MSP Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos

Download options

Software development kit (SDK)

MSP430WARE
MSPWare for MSP430 Microcontrollers

Version: 3.80.14.01
Release date: 25 Aug 2021
MSP430WARE INSTALLERS
lock
EXPLORE IN THE CLOUD
lock = Requires export approval (1 minute)

Download options

Application software & framework

MSP430USBDEVPACK
MSP430 USB Developers Package

Version: 5.20.07.01
Release date: 30 Mar 2017
USB DEVELOPER'S PACKAGE INSTALLERS
download
USB DESCRIPTOR TOOL INSTALLERS

Download options

IDE, configuration, compiler or debugger

CCSTUDIO
Code Composer Studio integrated development environment (IDE)

Version: 11.0.0.00012
Release date: 12 Oct 2021
SINGLE FILE INSTALLERS
ON-DEMAND INSTALLERS
EXPLORE IN THE CLOUD