Start your general purpose development using target board for MSP430F2xx/G2xx MCUs
Select a platform
MSP-TS430PW28A — MSP430 20- and 28-Pin Target Board Only (Pinout A)
MSP430 MCU does not come with this kit. To sample the compatible devices, please search your part number on TI.com, or select the related MCU after adding this tool to the TI Store cart.
MSP-FET — MSP430 Flash Emulation Tool
MSP430WARE — MSPWare for MSP430 Microcontrollers
MSP430WARE — MSPWare for MSP430 Microcontrollers
Windows Installer for MSP430Ware
macOS Installer for MSP430Ware
Linux Installer MSP430Ware
Products
MSP430 microcontrollers
Sub-1 GHz products
Die & wafer services
Unassigned microcontrollers mcu
Other interfaces
Other wireless technologies
Release Infomation
What's new
- Remove deprecated EVMs.
- Updates to MSP430FR243x code examples.
- Add CAPTIVATE-FR2676 Launchpad
- Bug fixes to EVM430-FR6989, MSP-EXP430FR2433 and MSP-EXP430FR5994 examples.
- Clean MCU database.
- Minor bug fixes to GUI Composer examples.
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Link to Windows single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Linux single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to mac OS single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Windows on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to Linux on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to macOS on-demand (web) installer for Code Composer Studio IDE (all features, devices)
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Documentation
Code Composer Studio 12.2.0 Release Notes
Code Composer Studio 12.2.0 Manifest
Release Infomation
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0 and 12.1.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
What's new
- Please refer to the release notes