CSD18510KTT 40V, N ch NexFET MOSFET™, single D2PAK, 1.7mOhm | TI.com

CSD18510KTT (ACTIVE) 40V, N ch NexFET MOSFET™, single D2PAK, 1.7mOhm

 

Description

This 40-V, 1.4-mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • D2PAK Plastic Package

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD18510KTT Order now 40     Single     2.6     1.7     400     119     21     D2PAK     20     1.7     274     200     Yes     Catalog    
CSD18510KCS Order now 40     Single     2.6     1.7     400     119     21     TO-220     20     1.7     274     200     Yes     Catalog    
CSD18510Q5B Order now 40     Single     1.6     0.96     400     118     21     SON5x6     20     1.7     300     100     Yes     Catalog    
CSD18511KTT Order now 40     Single     4.2     2.6     400     64     9.7     D2PAK     20     1.8     194     110     Yes     Catalog    
CSD18511Q5A Order now 40     Single     3.5     2.3     400     63     11.2     SON5x6     20     1.8     159     100     Yes     Catalog    
CSD18512Q5B Order now 40     Single     2.3     1.6     400     75     13.3     SON5x6     20     1.6     211     100     Yes     Catalog