CSD18511KTT 40V, N ch NexFET MOSFET™, single D2PAK, 2.6mOhm | TI.com

CSD18511KTT (ACTIVE) 40V, N ch NexFET MOSFET™, single D2PAK, 2.6mOhm

40V, N ch NexFET MOSFET™, single D2PAK, 2.6mOhm - CSD18511KTT
Datasheet
 

Description

This 40-V, 2.1-mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.



Features

  • Low Qg and Qgd
  • Low RDS(ON)
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • D2PAK Plastic Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD18511KTT Order now 40     Single     4.2     2.6     400     64     9.7     D2PAK     20     1.8     194     110     Yes     Catalog    
CSD18510KTT Order now 40     Single     2.6     1.7     400     119     21     D2PAK     20     1.7     274     200     Yes     Catalog