CSD18531Q5A 60V N-Channel NexFET Power MOSFETs, CSD18531Q5A | TI.com

CSD18531Q5A (ACTIVE)

60V N-Channel NexFET Power MOSFETs, CSD18531Q5A

 

Description

This 60-V, 3.5-mΩ, 5-mm × 6-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD18531Q5A Order now 60     Single     5.8     4.6     300     36     5.9     SON5x6     20     1.8     134     100     Yes     Catalog    
CSD18533Q5A Order now 60     Single     8.5     5.9     267     29     5.4     SON5x6     20     1.9     103     100     Yes     Catalog    
CSD18534Q5A Order now 60     Single     12.4     9.8     229     17     3.5     SON5x6     20     1.9     69     50     Yes     Catalog    
CSD18537NQ5A Order now 60     Single       13     151     14     2.3     SON5x6     20     3     54     50     No     Catalog    
CSD18540Q5B Order now 60     Single     3.3     2.2     400     41     6.7     SON5x6     20     1.9     221     100     Yes     Catalog