CSD18540Q5B 60V, N-Channel NexFET™ Power MOSFET | TI.com

CSD18540Q5B (ACTIVE)

60V, N-Channel NexFET™ Power MOSFET

 

Description

This 1.8-mΩ, 60-V NexFET™ power MOSFET is designed to minimize losses in power conversion applications with a SON 5-mm × 6-mm package.

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD18540Q5B Order now 60     Single     3.3     2.2     400     41     6.7     SON5x6     20     1.9     221     100     Yes     Catalog    
CSD18531Q5A Order now 60     Single     5.8     4.6     300     36     5.9     SON5x6     20     1.8     134     100     Yes     Catalog    
CSD18533Q5A Order now 60     Single     8.5     5.9     267     29     5.4     SON5x6     20     1.9     103     100     Yes     Catalog    
CSD18534Q5A Order now 60     Single     12.4     9.8     229     17     3.5     SON5x6     20     1.9     69     50     Yes     Catalog    
CSD18537NQ5A Order now 60     Single       13     151     14     2.3     SON5x6     20     3     54     50     No     Catalog