CSD19533KCS 100V, N ch NexFET MOSFET™, single TO-220, 10.5mOhm | TI.com

CSD19533KCS (ACTIVE) 100V, N ch NexFET MOSFET™, single TO-220, 10.5mOhm

 

Description

This 100 V, 8.7 mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD19533KCS Order now 100     Single     10.5     207     27     5.4     TO-220     20     2.8     86     100     No     Catalog    
CSD19531KCS Order now 100     Single     7.7     285     38     7.5     TO-220     20     2.7     110     100     No     Catalog    
CSD19531Q5A Order now 100     Single     6.4     337     37     6.6     SON5x6     20     2.7     110     100     No     Catalog    
CSD19532Q5B Order now 100     Single     4.9     400     48     8.7     SON5x6     20     2.6     140     100     No     Catalog    
CSD19533Q5A Order now 100     Single     9.5     231     27     4.9     SON5x6     20     2.8     75     100     No     Catalog    
CSD19535KCS Order now 100     Single     3.6     400     78     13     TO-220     20     2.7     187     150     No     Catalog    
CSD19536KCS Order now 100     Single     2.7     400     118     17     TO-220     20     2.5     259