SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This section describes the standard transfer request (TR) format to initiate a DMA transfer. The TRs can support both half and full duplex with multiple dimensions. Each TR will also generate a TR response. A TR can be sent to the BCDMA either through a TR descriptor using a pass-by-reference ring or as a Direct TR submission using a pass-by-value ring.
Term | Definition |
---|---|
TR | A transfer request to move data. |
CR | A cache operation request. A request to send messages to a specified cache controller to prepare the cache for a future operation. |