SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | dependences |
---|---|---|---|---|---|---|---|
MSRAM8KX256E0 | PSC0 | GP_CORE | LPSC_MAIN_IP | 34 | ON | YES | LPSC_MAIN_DM2MAIN_INFRA_ISO |
Module Instance | Source | Description |
---|---|---|
msram8kx256e0 | PSC0 | msram8kx256e0 reset |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
msram8kx256e0 | msram8kx256e0_ecc_corr_level_0 | ESM0_esm_lvl_event_IN_5 | ESM0 | msram8kx256e0 interrupt request | level |
msram8kx256e0 | msram8kx256e0_ecc_uncorr_level_0 | ESM0_esm_lvl_event_IN_6 | ESM0 | msram8kx256e0 interrupt request | level |
Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
---|---|---|---|---|
msram8kx256e0 | CCLK_CLK | MAIN_SYSCLK0/2 | ||
VCLK_CLK | MAIN_SYSCLK0 |