Setup DMA channel 1 with the source address from which the pre-determined CRC
value is stored. Setup the destination address to
the MCRC64_0_CRC_REGL1 Register. Put the
source address at constant addressing mode and put
the destination address at constant addressing
mode. Use hardware DMA request for channel 1.
Setup DMA channel 2 with the source address from which the memory area to be
verified. Setup the destination address to the
MCRC64_0_PSA_SIGREGL1/H1. Program the
element transfer count to 128 and the frame
transfer count to 1. Put the source address at
post increment addressing mode and put the
destination address at constant address mode.
Generate a software DMA request on channel 2 after
CRC has completed its setup. Enable autoinitiation
for DMA channel 2.