SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The active spatial/temporal dithering logic can be enabled to minimize the color banding when displaying the data on an LCD panel with color depth lower than 24-bit. The dithering logic is integrated after the color/gamma conversion blocks and before the TDM (Time Division Multiplexed) block. The spatial/temporal dithering algorithm is based on the (x,y) pixel position and frame rate control (the value of removed bits and the frame number). The dithering logic can process the pixels over one frame, two frames, or four frames. The number of frames is selected by setting the DSS0_VP_CONTROL[31-30] SPATIALTEMPORALDITHERINGFRAMES register field. In the case of a single frame, only spatial processing is applied. In case of multiple frames, both spatial and temporal processing are applied to the pixels. The number of frame is initialized before enabling the spatial/temporal dithering logic. It must be never changed by the software while the spatial/temporal logic is enabled. The spatial/temporal dithering logic is enabled by setting the DSS0_VP_CONTROL[7] STDITHERENABLE bit to 0x1.