SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The R5F is a 32-bit processor, which means it can only access 4GB of directly addressable memory. The R5FSS includes a region-based address translation (RAT) unit per core, which allows the R5F to access higher address ranges. The R5FSS RAT module translates a 32-bit input address into a 36-bit output address. It supports 4 regions. For more details on RAT functionality, refer to Region-based Address Translation (RAT) Module.