SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The line control block uses the DPHY_TXBYTECLKHS from the DPHY_TX PPI interface to take the line data from the packet interface FIFO and transfer the bytes to the active lanes of the DPHY_TX. The block detects when the DPHY_TX is ready to transmit high speed data and the pixel stream has packets available.
The line control block performs pixel stream arbitration using the line control arbitration block when more than one pixel stream is generated in the configuration. The block performs all the clock and data lane control required to activate the high-speed transmission and return the lane to ULPS state as required.