SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Bits | Field | Reset | Description |
---|---|---|---|
31 | enable | 0x0 | When set, the channel is enabled. When cleared, the RX channel is disabled. When disabled, the channel ignores all credit returns, and will not generate egress data. A one to zero transition on this bit fully resets the channel. |
30:0 | - | 0x0 | Reserved. |