SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The X509 module parses the boot header. The boot header is an X.509 certificate as defined in RFC5280. Extensions specific to boot are described in Section 5.7.2, X.509 Certificate.
This module also includes an OID decoder as well as defines OID values as C #define constants for any values that can be used during boot.