SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Deault | Controllable | Dependencies |
---|---|---|---|---|---|---|---|
DPHY_RX0 | PSC0 | GP_CORE | LPSC_MAIN_DPHY_RX0 | 26 | OFF | YES | LPSC_MAIN_IP |
DPHY_RX1 | PSC0 | GP_CORE | LPSC_MAIN_DPHY_RX1 | 10 | OFF | YES | LPSC_MAIN_IP |
DPHY_RX2 | PSC0 | GP_CORE | LPSC_MAIN_CSI_DPHY_RX2 | 49 | OFF | YES | LPSC_MAIN_IP |
DPHY_RX3 | PSC0 | GP_CORE | LPSC_MAIN_DPHY_RX3 | 45 | OFF | YES | LPSC_MAIN_IP |
Module Instance | Source | Description |
---|---|---|
DPHY_RX0 | PSC0 | DPHY_RX0 reset |
DPHY_RX1 | PSC0 | DPHY_RX1 reset |
DPHY_RX2 | PSC0 | DPHY_RX2 reset |
DPHY_RX3 | PSC0 | DPHY_RX3 reset |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
Module Instance | Module Clock Input | Source Clock Signal | Source Control Register | Description |
---|---|---|---|---|
DPHY_RX0 | MAIN_CLK_CLK | MAIN_SYSCLK0/4 | ||
SCAN_CLOCK1 | MAIN_PBIST_CLK | |||
SCAN_CLOCK2 | ||||
SCAN_CLOCK3 | ||||
DPHY_RX1 | MAIN_CLK_CLK | MAIN_SYSCLK0/4 | ||
SCAN_CLOCK1 | MAIN_PBIST_CLK | |||
SCAN_CLOCK2 | MAIN_PBIST_CLK | |||
SCAN_CLOCK3 | MAIN_PBIST_CLK | |||
DPHY_RX2 | MAIN_CLK_CLK | MAIN_SYSCLK0/4 | ||
SCAN_CLOCK1 | MAIN_PBIST_CLK | |||
SCAN_CLOCK2 | MAIN_PBIST_CLK | |||
SCAN_CLOCK3 | MAIN_PBIST_CLK | |||
DPHY_RX3 | MAIN_CLK_CLK | MAIN_SYSCLK0/4 | ||
SCAN_CLOCK1 | MAIN_PBIST_CLK | |||
SCAN_CLOCK2 | MAIN_PBIST_CLK | |||
SCAN_CLOCK3 | MAIN_PBIST_CLK |