SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This mode is intended for short sequences, added manually to a given buffer through the software data port input. A complete page may be built out of several such sequences.
To process an arbitrary sequence of 4-bit nibbles, accesses to the software data port, containing the appropriate data, must be made. If the sequence end does not coincide with an access boundary (for example, to process 5 nibbles = 20 bits in 16-bit access mode) and those nibbles must be skipped, a number of unused nibbles must be programmed in GPMC_ECC_SIZE_CONFIG[31-22] ECCSIZE1 In the same example, 5 nibbles to process + 3 to discard = 8 nibbles = 2 × 16-bit accesses. Software must set:
In the following figures, size and size0 are the same parameter.
Section processing sequence:
Checksum: size0 + size1 nibbles must fit in a whole number of accesses.
In the following sections, S is the number of sectors in the page.