SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The base address and size for each ring must be initialized via the provided MMRs prior to using the ring. Ring initialization is typically done only on channel / flow setup as once initialized the rings can be used indefinitely.